R1072
Fluka

Aminopyralid

SKU
R1072
Analytical standard, reference material
Synonym(s)
4-Amino-3,6-dichloropyridine-2-carboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
207.01 g/mol
Synonyms
4-Amino-3,6-dichloropyridine-2-carboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range167 - 173 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
Density1.72 g/cm3
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong acids and oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range163.5 °C
Partition Coefficient-2.87.7
SolubilityEthyl acetate.4 g/l
Solubility in Water205 g/l
Upper Explosion LimitNo data available
Vapor PressureNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product