R1613
Fluka

Amitraz

SKU
R1613
Analytical standard, reference material
Synonym(s)
 N′-(2,4-Dimethylphenyl)-N-{[(2,4-dimethylphenyl)imino]methyl}-N-methylmethanimidamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
293.4 g/mol
Synonyms
 N′-(2,4-Dimethylphenyl)-N-{[(2,4-dimethylphenyl)imino]methyl}-N-methylmethanimidamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98.0 %
measurement uncertaintyeffective %
melting range85 - 91 °C
water (Karl Fischer)Max. 0.1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellowish-White
DensityNo data available
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range86-88 °C
Partition Coefficient5.5.5.8 (25 °C)
Solubility in Water<0.1 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.34 MPa (25 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product