73432
Fluka

Ammonium acetate

SKU
73432
TraceSELECT™, ≥99.9995% (metals basis)
Only %1 left
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CO2NH4
MDL Number Molar Mass
77.08 g/mol
RTECS Number
4186741

Documents

Specifications

PropertyValue
Silver (Ag)Max. 0.01 ppm
Aluminium (Al)Max. 0.05 ppm
Arsenic (As)Max. 0.01 ppm
Gold (Au)Max. 0.01 ppm
Barium (Ba)Max. 0.01 ppm
Beryllium (Be)Max. 0.005 ppm
Bismuth (Bi)Max. 0.01 ppm
Calcium (Ca)Max. 2 ppm
Cadmium (Cd)Max. 0.005 ppm
Cerium (Ce)Max. 0.01 ppm
Cobalt (Co)Max. 0.005 ppm
Chromium (Cr)Max. 0.05 ppm
Cesium (Cs)Max. 0.01 ppm
Copper (Cu)Max. 0.01 ppm
Dysprosium (Dy)Max. 0.01 ppm
Erbium (Er)Max. 0.01 ppm
Europium (Eu)Max. 0.01 ppm
Iron (Fe)Max. 0.2 ppm
Gallium (Ga)Max. 0.005 ppm
Gadolinium (Gd)Max. 0.01 ppm
Germanium (Ge)Max. 0.01 ppm
Hafnium (Hf)Max. 0.01 ppm
Mercury (Hg)Max. 5 ppb
Holmium (Ho)Max. 0.01 ppm
Indium (In)Max. 0.005 ppm
Iridium (Ir)Max. 0.01 ppm
Potassium (K)Max. 0.2 ppm
Lanthanum (La)Max. 0.01 ppm
Lithium (Li)Max. 0.01 ppm
Lutetium (Lu)Max. 0.01 ppm
Magnesium (Mg)Max. 0.1 ppm
Manganese (Mn)Max. 0.01 ppm
Molybdenum (Mo)Max. 0.01 ppm
Sodium (Na)Max. 0.5 ppm
Niobium (nb)Max. 0.01 ppm
Neodymium (nd)Max. 0.01 ppm
Nickel (Ni)Max. 0.01 ppm
Lead (Pb)Max. 0.01 ppm
Palladium (Pd)Max. 0.01 ppm
Praseodymium (Pr)Max. 0.01 ppm
Platinum (Pt)Max. 0.01 ppm
Rubidium (Rb)Max. 0.01 ppm
Rhenium (Re)Max. 0.01 ppm
Rhodium (Rh)Max. 0.01 ppm
Ruthenium (Ru)Max. 0.01 ppm
Antimony (Sb)Max. 0.01 ppm
Scandium (Sc)Max. 0.01 ppm
Selenium (Se)Max. 0.05 ppm
Samarium (Sm)Max. 0.01 ppm
Tin (Sn)Max. 0.01 ppm
Strontium (Sr)Max. 0.01 ppm
Tantalum (Ta)Max. 0.01 ppm
Terbium (Tb)Max. 0.01 ppm
Tellurium (Te)Max. 0.01 ppm
Thorium (Th)Max. 0.01 ppm
Titanium (Ti)Max. 0.01 ppm
Thallium (Tl)Max. 0.01 ppm
Thulium (Tm)Max. 0.01 ppm
Uran (U)Max. 0.01 ppm
Vanadium (V)Max. 0.01 ppm
Tungsten (W)Max. 0.01 ppm
Yttrium (Y)Max. 0.01 ppm
Ytterbium (Yb)Max. 0.01 ppm
Zinc (Zn)Max. 0.05 ppm
Zirconium (Zr)Max. 0.01 ppm
Chloride (Cl)Max. 5 ppm
Nitrate (NO3)Max. 10 ppm
Sulfate (SO4)Max. 10 ppm
KMnO4 reducing matter (as O)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.170 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeTrace Analysis
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range113 °C
Partition CoefficientNo data available
Purity Percentage100.00
Purity Details≥99.9995%
SolubilityNo data available
Solubility in Water1.480 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value6.7-7.3 (20 °C)
Product LineTraceSELECT™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product