I5004
Honeywell

Ammonium acetate

SKU
I5004
ACS Reagent, ≥97%
Synonym(s)
Acetic Acid; Ammonium Salt
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CO2NH4
MDL Number Molar Mass
77.08 g/mol
Synonyms
Acetic Acid; Ammonium Salt

Documents

Specifications

PropertyValue
assay (acidimetric titration)>=97.0%
pH value (5% water, 25° C)6.7-7.3
insoluble substances<=0.005%
chloride (Cl)<=0.0005%
nitrate (NO3)<=0.001%
calcium (Ca)<=0.001%
iron (Fe)0-5ppm
sulphate (SO4)<=0.001%
heavy metals (as Pb)<=5ppm
residue on ignition0-0.01%
iR Spectrumconforms to structure

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationACS Reagent
ColorColorless
Density1.170 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range113 °C
Partition CoefficientNo data available
Purity Percentage97.00
Purity Details>=97.00%
SolubilityNo data available
Solubility in Water1.480 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value6.7-7.3 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product