Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula NH4HCO3 |
MDL Number | Molar Mass 79.06 g/mol | RTECS Number BO8600000 | Synonyms Ammonium hydrogen carbonate |
Property | Value |
---|---|
assay | 99.5 - 101.0 % |
pH (1 M, 20°C) | 7.0 - 8.5 |
solution 1 M in H2O | complying |
aluminium (Al) | Max. 5 ppm |
barium (Ba) | Max. 5 ppm |
bismuth (Bi) | Max. 5 ppm |
calcium (Ca) | Max. 10 ppm |
cadmium (Cd) | Max. 5 ppm |
cobalt (Co) | Max. 5 ppm |
chromium (Cr) | Max. 5 ppm |
copper (Cu) | Max. 5 ppm |
iron (Fe) | Max. 5 ppm |
potassium (K) | Max. 50 ppm |
lithium (Li) | Max. 5 ppm |
magnesium (Mg) | Max. 500 ppm |
manganese (Mn) | Max. 5 ppm |
molybdenum (Mo) | Max. 5 ppm |
sodium (Na) | Max. 50 ppm |
nickel (Ni) | Max. 5 ppm |
lead (Pb) | Max. 5 ppm |
strontium (Sr) | Max. 5 ppm |
zinc (Zn) | Max. 5 ppm |
chloride (Cl) | Max. 50 ppm |
total S (as SO4) | Max. 50 ppm |
suitability for the LC-MS | complying |
Property | Value |
---|---|
Certification | For LC-MS |
Color | Colorless |
Density | 1.58 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Acids, Oxidizing agents, Nitrates, Nitrites |
Lower Explosion Limit | Not applicable |
Solubility in Water | 220.0 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 66.7 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 8.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout