Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Honeywell | UNSPSC Code 12352300 | CAS Numbers (All) | EC Number | Linear Formula (NH4)HSO4 |
MDL Number | Molar Mass 115.11 g/mol | Synonyms Ammonium hydrogen sulfate; Ammonium sulfate monobasic |
Property | Value |
---|---|
Assay | 98.0 - 102.0 % |
Calcium (Ca) | max. 50 ppm |
Cadmium (Cd) | max. 50 ppm |
Cobalt (Co) | max. 50 ppm |
Copper (Cu) | max. 50 ppm |
Iron (Fe) | max. 50 ppm |
Potassium (K) | max. 500 ppm |
Sodium (Na) | max. 100 ppm |
Nickel (Ni) | max. 50 ppm |
Lead (Pb) | max. 50 ppm |
Zinc (Zn) | max. 50 ppm |
Chloride (Cl) | max. 50 ppm |
Property | Value |
---|---|
Boiling Point/Range | 350 °C (1.013 hPa) |
Color | Colorless |
Density | 1.790 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade Salts |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | No data available |
Melting Point/Range | 121-145 °C |
Partition Coefficient | No data available |
Product Line | Purum p.a. |
Purity Percentage | 98 |
Purity Details | >=98.0% |
Solubility in Water | No data available |
Storage Temperature | Ambient |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 1.00 at100 g/l (20 °C) |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2506 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout