Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (NH4)2CO3 |
MDL Number | Molar Mass 96.09 g/mol | RTECS Number BP1925000 | Synonyms Hartshorn salt |
Property | Value |
---|---|
Assay of NH3 | Min. 30.0 % |
Colour of the solution | complying |
Clearness of the solution | complying |
Absorbance 500 nm | Max. 0.01 |
Absorbance 280 nm | Max. 0.01 |
Absorbance at 260 nm | Max. 0.02 |
Absorbance at 250 nm | Max. 0.04 |
Absorbance at 240 nm | Max. 0.1 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Certification | For HPLC |
Color | White |
Density | 0.9 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Solid |
Grade | HPLC Grade |
Incompatible Materials | Strong acids, Bases, Iodine, Nitrates |
Lower Explosion Limit | Not applicable |
Melting Point/Range | >59 °C |
Partition Coefficient | -2.4 to -0.47 |
Purity Percentage | 30.00 |
Purity Details | >=30.00% |
Solubility in Water | 320 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 69 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 9 at 100 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout