09831
Fluka

Ammonium citrate dibasic

SKU
09831
Puriss. p.a., ACS reagent, ≥99.0% (T)
Synonym(s)
Ammonium hydrogencitrate; Citric acid ammonium salt; Diammonium hydrogen citrate
Only %1 left
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HOC(CO2H)(CH2CO2NH4)2
MDL Number Molar Mass
226.18 g/mol
RTECS Number
GE7545000
Synonyms
Ammonium hydrogencitrate; Citric acid ammonium salt; Diammonium hydrogen citrate

Documents

Specifications

PropertyValue
assay99.0 - 101.0 %
residue on ignitionMax. 0.01 %
water insoluble matterMax. 0.005 %
calcium (Ca)Max. 10 ppm
cadmium (Cd)Max. 5 ppm
cobalt (Co)Max. 5 ppm
chromium (Cr)Max. 5 ppm
copper (Cu)Max. 5 ppm
iron (Fe)Max. 5 ppm
potassium (K)Max. 500 ppm
magnesium (Mg)Max. 5 ppm
manganese (Mn)Max. 5 ppm
sodium (Na)Max. 50 ppm
nickel (Ni)Max. 5 ppm
lead (Pb)Max. 5 ppm
zinc (Zn)Max. 5 ppm
heavy metals (as Pb)Max. 5 ppm
chloride (Cl)Max. 5 ppm
oxalate (C2O4)Max. 500 ppm
phosphate (PO4)Max. 5 ppm
sulfate (SO4)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationACS Reagent
ColorColorless
Density1.480 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsStrong bases, Oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition Coefficient-2.84
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water1.000 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value5.2 at 50 g/l (20 °C)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product