Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NH4F | MDL Number |
Molar Mass 37.0 g/mol | RTECS Number BQ6300000 |
Property | Value |
---|---|
assay | 98.0 - 102.0 % |
ammonium hydrogen difluoride (NH4HF2) | Max. 1 % |
residue on ignition (SO4) | Max. 0.005 % |
silver (Ag) | Max. 5 ppm |
aluminium (Al) | Max. 5 ppm |
barium (Ba) | Max. 5 ppm |
bismuth (Bi) | Max. 5 ppm |
calcium (Ca) | Max. 50 ppm |
cadmium (Cd) | Max. 5 ppm |
cobalt (Co) | Max. 5 ppm |
chromium (Cr) | Max. 5 ppm |
copper (Cu) | Max. 5 ppm |
iron (Fe) | Max. 5 ppm |
potassium (K) | Max. 50 ppm |
lithium (Li) | Max. 5 ppm |
magnesium (Mg) | Max. 5 ppm |
manganese (Mn) | Max. 5 ppm |
molybdenum (Mo) | Max. 5 ppm |
sodium (Na) | Max. 50 ppm |
nickel (Ni) | Max. 5 ppm |
lead (Pb) | Max. 5 ppm |
strontium (Sr) | Max. 5 ppm |
thallium (Tl) | Max. 5 ppm |
zinc (Zn) | Max. 5 ppm |
chloride (Cl) | Max. 5 ppm |
sulfate (SO4) | Max. 50 ppm |
suitability for the LC-MS | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Certification | For LC-MS |
Color | Colorless |
Density | 1.01 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | LC-MS Grade |
Incompatible Materials | Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong a |
Lower Explosion Limit | Not applicable |
Partition Coefficient | No data available |
Solubility in Water | 820.0 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Viscosity | Not applicable |
pH-Value | 6 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN2505 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout