Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Linear Formula NH4F | MDL Number | Molar Mass 37.04 g/mol |
Synonyms Ammonia Hydrofluoride; Azanium fluoride |
Property | Value |
---|---|
Assay | Min. 40 % |
Residue on ignition (SO4) | Max. 10 ppm |
pH (1 %,20°C) | 6.2 - 7.0 |
Silver (Ag) | Max. 0.05 ppm |
Aluminium (Al) | Max. 0.5 ppm |
Arsenic (As) | Max. 0.05 ppm |
Gold (Au) | Max. 0.05 ppm |
Barium (Ba) | Max. 0.1 ppm |
Beryllium (Be) | Max. 0.05 ppm |
Bismuth (Bi) | Max. 0.05 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.1 ppm |
Cobalt (Co) | Max. 0.05 ppm |
Chromium (Cr) | Max. 0.1 ppm |
Copper (Cu) | Max. 0.1 ppm |
Iron (Fe) | Max. 0.5 ppm |
Gallium (Ga) | Max. 0.1 ppm |
Indium (In) | Max. 0.05 ppm |
Potassium (K) | Max. 0.1 ppm |
Lithium (Li) | Max. 0.1 ppm |
Magnesium (Mg) | Max. 0.2 ppm |
Manganese (Mn) | Max. 0.05 ppm |
Molybdenum (Mo) | Max. 0.05 ppm |
Sodium (Na) | Max. 0.2 ppm |
Nickel (Ni) | Max. 0.05 ppm |
Lead (Pb) | Max. 0.1 ppm |
Platinum (Pt) | Max. 0.05 ppm |
Antimony (Sb) | Max. 0.05 ppm |
Silicon (Si) | Max. 200 ppm |
Tin (Sn) | Max. 0.1 ppm |
Strontium (Sr) | Max. 0.1 ppm |
Titanium (Ti) | Max. 0.1 ppm |
Thallium (Tl) | Max. 0.05 ppm |
Vanadium (V) | Max. 0.1 ppm |
Zinc (Zn) | Max. 0.1 ppm |
Zirconium (Zr) | Max. 0.05 ppm |
Chloride (Cl) | Max. 4 ppm |
Phosphate (PO4) | Max. 1 ppm |
Sulfate (SO4) | Max. 2 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | >100 °C (1.013 hPa) |
Color | Colorless |
Density | 1.110 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Semiconductor Grade |
Incompatible Materials | Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 40.00 |
Purity Details | 40.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Similar to water |
Viscosity | No data available |
pH-Value | 6.2-7.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN3287 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout