Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
Assay | 9.5 - 10.5 % |
Density (D 20/4) | 0.950 - 0.960 |
Absorbance at 500 nm | max. 0.02 |
Absorbance at 260 nm | max. 0.02 |
Absorbance at 250 nm | max. 0.03 |
Absorbance at 240 nm | max. 0.05 |
Absorbance at 230 nm | max. 0.1 |
Suitability test (HPLC) | complying |
Property | Value |
---|---|
Certification | For HPLC |
Color | Colorless |
Density | 0.9 g/cm3 (25 °C) |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Acids, Halogens |
Storage Temperature | Ambient |
Property | Value |
---|---|
Package Group | III |
UN ID | UN2672 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout