09872
Fluka

Ammonium hypophosphite

SKU
09872
Sodium hypophosphite is mainly used for electroless nickel plating (Ni-P). It should be kept in a cool, dry place, isolated from oxidizing materials.
Synonym(s)
Ammonium phosphinate
Only %1 left
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
H6NO2P
MDL Number
Molar Mass
83.03 g/mol
Synonyms
Ammonium phosphinate

Documents

Specifications

PropertyValue
Assay97.0 - 103.0 %
Phosphite (H3PO3)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposition
ColorColorless
Density2.5 g/cm3
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsStrong oxidizing agents, Nitrates, Chlorates
Lower Explosion LimitNot applicable
Melting Point/Range155-160 °C
Partition CoefficientNo data available
Solubility in Water1.000 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product