03101
Fluka

Ammonium iodide

SKU
03101
Puriss., ≥99%
Synonym(s)
Azanium iodide
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NH4I
MDL Number
Molar Mass
144.94 g/mol
Synonyms
Azanium iodide

Documents

Specifications

PropertyValue
assayMin. 99.0 %
loss on drying (105°C)Max. 1 %
residue on ignition (as sulfate)Max. 0.1 %
pH (5 %, 20°C)4.5 - 6.5
arsenic (As)Max. 0.0005 %
iron (Fe)Max. 0.001 %
heavy metals (as Pb)Max. 0.001 %
chloride and bromide (as Cl)Max. 0.02 %
iodate (IO3)Max. 0.01 %
sulfate (SO4)Max. 0.01 %
thiosulfate (S2O3)Max. 0.01 %

Properties

PropertyValue
ColorColorless
Density2.510 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsIncompatible with strong bases and oxidizing agents.
Lower Explosion LimitNot applicable
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water1.542.0 g/l (20 °C)
Upper Explosion LimitNot applicable
pH-Value4.5-6.5 (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product