09720
Fluka

Ammonium iron(II) sulfate hexahydrate

SKU
09720
Puriss. p.a., Reagent ISO, Reagent European Pharmacopoeia, ≥99.0% (RT)
Synonym(s)
Ammonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; MohrAmmonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; MohrAmmonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; MohrAmmonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; Mohr?s salts salts salts salt
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
(NH4)2Fe(SO4)2 · 6H2O
MDL Number
Molar Mass
392.14 g/mol
RTECS Number
233-151-8
Synonyms
Ammonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; MohrAmmonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; MohrAmmonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; MohrAmmonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; Mohr?s salts salts salts salt

Documents

Specifications

PropertyValue
assay (manganometric)Min. 99.0 %
pH (5 %, 25 °C)3.0 - 5.0
calcium (Ca)Max. 20 ppm
cadmium (Cd)Max. 5 ppm
cobalt (Co)Max. 20 ppm
chromium (Cr)Max. 50 ppm
copper (Cu)Max. 20 ppm
potassium (K)Max. 50 ppm
magnesium (Mg)Max. 100 ppm
manganese (Mn)Max. 500 ppm
sodium (Na)Max. 50 ppm
nickel (Ni)Max. 200 ppm
lead (Pb)Max. 10 ppm
zinc (Zn)Max. 20 ppm
iron(III)Max. 200 ppm
chloride (Cl)Max. 10 ppm
phosphate (PO4)Max. 20 ppm

Properties

PropertyValue
Boiling Point/RangeNot applicable
CertificationISO, Ph. Eur
ColorBlue Green
Density1.86 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsContact with strong bases liberates ammonia
Lower Explosion LimitNot applicable
Melting Point/Range100 °C (Decomposes before melting)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water269.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNot applicable
ViscosityNo data available
pH-Value3.0-5.0 at 50 g/l (20 °C) (as aqueous solution)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product