Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula (NH4)2Fe(SO4)2 · 6H2O | MDL Number |
Molar Mass 392.14 g/mol | RTECS Number 233-151-8 | Synonyms Ammonium ferrous sulfate hexahydrate; Ammonium iron(II) sulfate; Mohr’s salt |
Property | Value |
---|---|
Appearance of the substance | complying |
Assay (manganometric) | Min. 98 % |
Solution 20 g + 2 mL H2SO4 96% : 200 mL H2O | complying |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | Blue Green |
Concentration | ≥98.00% |
Density | 1.86 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Contact with strong bases liberates ammonia |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 100 °C (Decomposes before melting) |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 269.0 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not applicable |
Viscosity | No data available |
pH-Value | 3.0-5.0 at 50 g/l (20 °C) (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout