09713
Honeywell

Ammonium iron(III) citrate

SKU
09713
Purum p.a., 14.5-16% Fe basis (RT), powder, green
Synonym(s)
Ammonium ferric citrate; Ferric ammonium citrate
Only %1 left
  • Products with a guarantee certificate and/or suitable for the stated analytical application.
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
C6H8O7 ·xFe3+ · yNH3
RTECS Number
GE7540000
Synonyms
Ammonium ferric citrate; Ferric ammonium citrate

Documents

Specifications

PropertyValue
assay of Fe14.5 - 16.0 %
calcium (Ca)Max. 1000 ppm
cadmium (Cd)Max. 50 ppm
cobalt (Co)Max. 50 ppm
copper (Cu)Max. 50 ppm
potassium (K)Max. 500 ppm
sodium (Na)Max. 5000 ppm
nickel (Ni)Max. 100 ppm
lead (Pb)Max. 50 ppm
zinc (Zn)Max. 50 ppm
chloride (Cl)Max. 500 ppm
sulfate (SO4)Max. 500 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorGreen
DensityNo data available
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product