10028
Fluka

Ammonium metavanadate

SKU
10028
Puriss. p.a., ACS reagent, ≥99.0% (RT)
Synonym(s)
Ammonium vanadate(V)
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NH4VO3
MDL Number
Molar Mass
116.98 g/mol
RTECS Number
YW0875000
Synonyms
Ammonium vanadate(V)

Documents

Specifications

PropertyValue
Assay99.0 - 101.0 %
Insoluble in Ammonia Solutioncomplying
Calcium (Ca)Max. 50 ppm
Cadmium (Cd)Max. 10 ppm
Cobalt (Co)Max. 20 ppm
Chromium (Cr)Max. 100 ppm
Copper (Cu)Max. 10 ppm
Iron (Fe)Max. 20 ppm
Potassium (K)Max. 100 ppm
Magnesium (Mg)Max. 10 ppm
Manganese (Mn)Max. 10 ppm
Sodium (Na)Max. 50 ppm
Nickel (Ni)Max. 20 ppm
Lead (Pb)Max. 20 ppm
Zinc (Zn)Max. 10 ppm
Carbonate (CO3)Max. 0.3 %
Phosphate (PO4)Max. 50 ppm
Sulfate (SO4)Max. 100 ppm
Chloride (Cl)Max. 20 ppm

Properties

PropertyValue
Boiling Point/RangeNot applicable
CertificationACS Reagent
ColorLight Yellow
Density2.3 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeACS Grade
Incompatible MaterialsContact with strong bases liberates ammonia, Strong oxidizing agents, Acids
Lower Explosion LimitNot applicable
Melting Point/Range200 °C (Decomposes before melting)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water5.1 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7 at 5.1 g/l
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2859
Add more compare product