A7302
Fluka

Ammonium molybdate tetrahydrate

SKU
A7302
ACS Reagent, 81.0-83.0% MoO3O basis
Synonym(s)
Ammonium heptamolybdate tetrahydrate; Molybdic acid ammonium salt tetrahydrate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
(NH4)6Mo7O24 · 4H2O
MDL Number
Synonyms
Ammonium heptamolybdate tetrahydrate; Molybdic acid ammonium salt tetrahydrate

Documents

Specifications

PropertyValue
assay (as MoO3)81.0 - 83.0 %
water insoluble matterMax. 0.005 %
potassium (K)Max. 0.01 %
magnesium (Mg)Max. 0.005 %
sodium (Na)Max. 0.01 %
heavy metals (ICP) ACSMax. 0.001 %
chloride (Cl)Max. 0.002 %
nitrate (NO3)Max. 0.003 %
phosphate, Arsenate, Silicate (as SiO2)Max. 0.001 %
phosphate (PO4)Max. 5 ppm
sulfate (SO4)Max. 0.02 %

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationACS Reagent
ColorColorless
Density2.498 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage81.00
Purity Details81.00-83.00%
Solubility in Water4.3 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product