Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Linear Formula NH4ClO4 | MDL Number | Molar Mass 117.49 g/mol |
Synonyms Perchloric acid; ammonium salt |
Property | Value |
---|---|
assay | 1.0 - 1.1 mol/l |
density (D 20/4) | 1.050 - 1.060 |
Property | Value |
---|---|
Boiling Point/Range | >100 °C |
Color | Colorless |
Density | 1.053 g/cm3 (20 °C) |
Flashpoint | Does not flash |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Reactions with strong alkalies, Reactions with organic substances, Reactions with metals in powder form, Decomposes by reaction with |
Lower Explosion Limit | Not applicable |
Melting Point/Range | <0 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Similar to water |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | III |
UN ID | UN3211 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout