Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula (NH4)2S2O8 | MDL Number |
Molar Mass 228.2 g/mol | RTECS Number SE0350000 | Synonyms AP; APS; Ammonium peroxodisulfate; Ammonium peroxydisulfate; PER |
Property | Value |
---|---|
Assay | 98.0 - 102.0 % |
Vapor Density | 7.9 (vs air) |
Property | Value |
---|---|
Color | Colorless |
Density | 1.98 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Combustible material, Organic materials, Acids and bases, Reducing agents, Heavy metal salts, Powdered metals, Water |
Lower Explosion Limit | Not applicable |
Purity Percentage | 98.00 |
Purity Details | 98.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | III |
UN ID | UN1444 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout