09840
Fluka

Ammonium phosphate dibasic

SKU
09840
Puriss. p.a., ≥99.0% (T)
Synonym(s)
Ammonium hydrogenphosphate; Diammonium hydrogenphosphate; di-Ammonium hydrogenphosphate (sec)
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
(NH4)2HPO4
MDL Number
Molar Mass
132.06 g/mol
Synonyms
Ammonium hydrogenphosphate; Diammonium hydrogenphosphate; di-Ammonium hydrogenphosphate (sec)

Documents

Specifications

PropertyValue
assay99.0 - 101.0 %
pH (5 %, 25 °C)7.8 - 8.5
colour of the solutioncomplying
turbidity of solutionMax. 3.5 NTU
arsenic (As)Max. 0.5 ppm
calcium (Ca)Max. 10 ppm
cadmium (Cd)Max. 5 ppm
cobalt (Co)Max. 5 ppm
chromium (Cr)Max. 10 ppm
copper (Cu)Max. 5 ppm
iron (Fe)Max. 5 ppm
potassium (K)Max. 50 ppm
magnesium (Mg)Max. 5 ppm
manganese (Mn)Max. 5 ppm
sodium (Na)Max. 50 ppm
nickel (Ni)Max. 5 ppm
lead (Pb)Max. 5 ppm
zinc (Zn)Max. 5 ppm
sulfur (S)Max. 7 ppm
total S (as SO4)Max. 20 ppm
chloride (Cl)Max. 5 ppm
nitrate (NO3)Max. 10 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.62 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong bases, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range155 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water132.1 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7.5-9.0 at 132.1 g/l (25 °C)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product