09982
Honeywell

Ammonium sulfate

SKU
09982
Purum p.a., ≥99.0% (T)
Synonym(s)
Mascagnite
Only %1 left
  • Products with a guarantee certificate and/or suitable for the stated analytical application.
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
(NH4)2SO4
MDL Number
Molar Mass
132.14 g/mol
RTECS Number
BS4500000
Synonyms
Mascagnite

Documents

Specifications

PropertyValue
Assay99.0 - 101.0 %
Colour of the solutioncomplying
Clearness of the solutioncomplying
pH (5 %, 25 °C)5.0 - 6.0
Calcium (Ca)Max. 50 ppm
Cadmium (Cd)Max. 50 ppm
Cobalt (Co)Max. 50 ppm
Copper (Cu)Max. 50 ppm
Iron (Fe)Max. 50 ppm
Potassium (K)Max. 100 ppm
Sodium (Na)Max. 100 ppm
Nickel (Ni)Max. 50 ppm
Lead (Pb)Max. 50 ppm
Zinc (Zn)Max. 50 ppm
Chloride (Cl)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.760 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Reactions with strong alkalies
Lower Explosion LimitNot applicable
Melting Point/Range350 °C
Partition Coefficient-5.1
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water754.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value5.0-6.0 (20 °C)
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product