09984
Honeywell

Ammonium tartrate dibasic

SKU
09984
Purum p.a., crystallized, ≥99.0% (T)
Synonym(s)
L-(+)-Tartaric acid diammonium salt; Diammonium tartrate
Only %1 left
  • Products with a guarantee certificate and/or suitable for the stated analytical application.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(NH4)2C4H4O6
MDL Number Molar Mass
184.15 g/mol
Synonyms
L-(+)-Tartaric acid diammonium salt; Diammonium tartrate

Documents

Specifications

PropertyValue
Ignition Residue≤0.05% (as SO4)
Assay99.0 - 101.0 %
pH (5 %, 25 °C)5.0 - 7.0
Colour of the solutioncomplying
Turbidity of solutionMax. 3.5 NTU
Residue on ignition (SO4)Max. 0.05 %
Calcium (Ca)Max. 50 ppm
Cadmium (Cd)Max. 50 ppm
Cobalt (Co)Max. 50 ppm
Copper (Cu)Max. 50 ppm
Iron (Fe)Max. 50 ppm
Potassium (K)Max. 100 ppm
Sodium (Na)Max. 100 ppm
Nickel (Ni)Max. 50 ppm
Lead (Pb)Max. 50 ppm
Zinc (Zn)Max. 50 ppm
Chloride (Cl)Max. 50 ppm
Sulfate (SO4)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
CorrosivityNo data available
Density1.601 g/cm3
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value5.0-7.0
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product