12801H
Honeywell

Ammonium tetrachlorocuprate(II) dihydrate

SKU
12801H
Purum, ≥98%
Only %1 left
Brand
Honeywell
CAS Numbers (All)

Documents

Specifications

PropertyValue
AssayMin. 98 %
Iron (Fe)Max. 0.005 %
Sulfate (SO4)Max. 0.01 %

Properties

PropertyValue
GradeChemical Synthesis
Purity Percentage98.00
Purity Details>=98.00%
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product