Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula NH4SCN |
MDL Number | RTECS Number XK7875000 | Synonyms Ammonium rhodanide |
Property | Value |
---|---|
Assay (argentometric) | Min. 98.0 % |
Colour of the solution | complying |
Clearness of the solution | complying |
Property | Value |
---|---|
Color | Colorless |
Density | 1.305 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Chemical Synthesis |
Incompatible Materials | Acids, Strong oxidizing agents |
Melting Point/Range | 140-149 °C |
Partition Coefficient | No data available |
Solubility in Water | 1.630.0 g/l (20 °C) |
Vapor Pressure | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout