R1649
Fluka

AMOZ-d5

SKU
R1649
Analytical standard, reference material
Synonym(s)
3-Amino-5-morpholinomethyl-2-oxazolidinone-d5, 4,4,5,a,a-Pentadeutero-3-amino-5-morpholinomethyl-2-oxazolidinone
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
206.22 g/mol
Synonyms
3-Amino-5-morpholinomethyl-2-oxazolidinone-d5, 4,4,5,a,a-Pentadeutero-3-amino-5-morpholinomethyl-2-oxazolidinone

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range115 - 122 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range118-120 °C
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product