R1758
Fluka

Ampicillin-d5

SKU
R1758
Analytical standard, reference material
Synonym(s)
(2S,5R,6R)-6-[[(2R)-2-amino-2-(2,3,4,5,6-pentadeuteriophenyl)acetyl]amino]-3,3-dimethyl-7-oxo-4-thia-1-azabicyclo[3.2.0]heptane-2-carboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Linear Formula
C16H14D5N3O4S
Molar Mass
354.44 g/mol
Synonyms
(2S,5R,6R)-6-[[(2R)-2-amino-2-(2,3,4,5,6-pentadeuteriophenyl)acetyl]amino]-3,3-dimethyl-7-oxo-4-thia-1-azabicyclo[3.2.0]heptane-2-carboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range (decomp.)Min. 180 °C
water (Karl Fischer)6.5 - 8.0 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Concentration100.00%
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range208 °C
Partition Coefficient1.35
Purity Percentage100.00
Purity Details100.00%
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product