10678
Fluka

Anthranilic acid

SKU
10678
Matrix substance for MALDI-MS, ≥99.0% (T)
Synonym(s)
2-AA; 2-Aminobenzoic acid
Only %1 left
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
2-(H2N)C6H4CO2H
MDL Number RTECS Number
CB2450000
Synonyms
2-AA; 2-Aminobenzoic acid

Documents

Specifications

PropertyValue
Appearance of the substancecomplying
Identity (NMR)complying
Assay99.0 - 101.0 %
Assay (HPLC)Min. 99.0 %
Melting point144 - 148 °C
Colour of the solutioncomplying
Clearness of the solutioncomplying
Barium (Ba)Max. 5 ppm
Calcium (Ca)Max. 10 ppm
Cadmium (Cd)Max. 5 ppm
Cobalt (Co)Max. 5 ppm
Chromium (Cr)Max. 5 ppm
Copper (Cu)Max. 5 ppm
Iron (Fe)Max. 20 ppm
Potassium (K)Max. 50 ppm
Magnesium (Mg)Max. 5 ppm
Manganese (Mn)Max. 5 ppm
Sodium (Na)Max. 50 ppm
Nickel (Ni)Max. 5 ppm
Lead (Pb)Max. 5 ppm
Zinc (Zn)Max. 5 ppm
Molar absorbancy indexMin. 2000

Properties

PropertyValue
FormLiquid
GradeUV-Spectroscopy Grade
Purity Percentage99.00
Purity Details>=99.00%
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product