00637
Honeywell

Antimony

SKU
00637
Puriss. p.a., ≥99.995%
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
Sb
MDL Number
Molar Mass
121.76 g/mol

Documents

Specifications

PropertyValue
Calcium (Ca)Max. 50 ppm
Cadmium (Cd)Max. 5 ppm
Cobalt (Co)Max. 5 ppm
Chromium (Cr)Max. 10 ppm
Copper (Cu)Max. 5 ppm
Iron (Fe)Max. 50 ppm
Potassium (K)Max. 50 ppm
Magnesium (Mg)Max. 5 ppm
Manganese (Mn)Max. 5 ppm
Sodium (Na)Max. 200 ppm
Nickel (Ni)Max. 5 ppm
Zinc (Zn)Max. 5 ppm

Properties

PropertyValue
Boiling Point/Range1.635 °C
ColorGrey
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsStrong acids, Strong bases, Reducing agents
Lower Explosion LimitNot applicable
Melting Point/Range631 °C
Partition CoefficientNo data available
Purity Percentage100.00
Purity Details>=99.995%
Solubility in Water0.017-0.019 g/l slightly soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNot applicable
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product