Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula SbCl3 | MDL Number |
Molar Mass 228.12 g/mol | RTECS Number CC4900000 | Synonyms Antimony trichloride |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
Insoluble in Chloroform | Max. 0.05 % |
Arsenic (As) | Max. 200 ppm |
Calcium (Ca) | Max. 50 ppm |
Copper (Cu) | Max. 10 ppm |
Iron (Fe) | Max. 20 ppm |
Potassium (K) | Max. 100 ppm |
Sodium (Na) | Max. 200 ppm |
Lead (Pb) | Max. 50 ppm |
Sulfate (SO4) | Max. 0.005 % |
Vapor Density | 7.9 (vs air) |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | 283 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | White |
Density | 3.140 g/cm3 |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Potassium, Aluminium, Sodium, Bases |
Lower Explosion Limit | No data available |
Melting Point/Range | 73.4 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | 1.0 hPa (49 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1733 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout