11090
Fluka

Arsenazo III

SKU
11090
for spectrophotometric det. of Th, Zr, U, Cd, Zn, Ca
Synonym(s)
2,2′-(1,8-Dihydroxy-3,6-disulfonaphthylene-2,7-bisazo)bisbenzenearsonic acid; 2,7-Bis(2-arsonophenylazo)chromotropic acid
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C22H18As2N4O14S2
MDL Number Molar Mass
776.37 g/mol
Synonyms
2,2′-(1,8-Dihydroxy-3,6-disulfonaphthylene-2,7-bisazo)bisbenzenearsonic acid; 2,7-Bis(2-arsonophenylazo)chromotropic acid

Documents

Specifications

PropertyValue
assay (HPLC)Min. 79 %
colour of the solutioncomplying
loss on drying (110°C)Max. 10 %
sulfated ashMax. 1 %
calcium (Ca)Max. 500 ppm
cadmium (Cd)Max. 50 ppm
chromium (Cr)Max. 200 ppm
magnesium (Mg)Max. 50 ppm
molybdenum (Mo)Max. 50 ppm
zinc (Zn)Max. 50 ppm
absorbtion (1%/1cm)Min. 300
absorption maximum535 - 543 nm

Properties

PropertyValue
Boiling Point/RangeDecomposition
ColorDark Brown
DensityNo data available
FlashpointNot applicable
FormSolid
GradeIndicators
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range320 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN3280
Add more compare product