R1391
Fluka

ASTM® D6584 Standard Solution 5

SKU
R1391
in pyridne, analytical standard, reference material
Synonym(s)
Biodiesel impurity
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Synonyms
Biodiesel impurity

Documents

Specifications

PropertyValue
concentration Glycerol gravimetric45 - 55 µg/ml
assay Glycerol (GC)Min. 98 %
concentration Triolein gravimetric450 - 550 µg/ml
assay Triolein (GC)Min. 95 %
concentration Monoolein gravimetric950 - 1050 µg/ml
assay Monoolein (GC)Min. 98 %
concentration 1,3-Diolein gravimetric480 - 520 µg/ml
assay 1,3-Diolein (GC)Min. 95 %

Properties

PropertyValue
Boiling Point/Range115 °C (1.013 hPa. Data refer to the solvent)
ColorColorless
Density0.98 g/cm3 (20 °C)
Flashpoint20 °C (The information regarding the flash point is that of the solvent)
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion Limit1.8 %(V)
Melting Point/Range-42 °C (Data refer to the solvent)
Partition Coefficient0.65
Solubility in WaterCompletely miscible
Upper Explosion Limit12.4 %(V)
Vapor Pressure26 hPa (25 °C)
Viscosity0.88 mPa.s (25 °C)
pH-Value8.8 (20 °C)
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1282
Add more compare product