R1528
Fluka

Atrazine-d7

SKU
R1528
Analytical standard, reference material
Synonym(s)
6-Chloro-N-ethyl-N'-isopropyl-d7-[1,3,5]triazine- 2,4-diamin
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Linear Formula
C8H7ClD7N5
Molar Mass
222.73 g/mol
Synonyms
6-Chloro-N-ethyl-N'-isopropyl-d7-[1,3,5]triazine- 2,4-diamin

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range170 - 176 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Concentration≤100.00%
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNo data available
Melting Point/Range172-174 °C
Partition Coefficient2.7
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product