R1026
Fluka

Azaperone-d4

SKU
R1026
Analytical standard, reference material
Synonym(s)
1-(4-Fluorophenyl-d4)-4-(4-(2-pyridinyl)-1-piperazinyl)-1-butanone; 4′-Fluoro-4-[4-(2-pyridyl)-1-piperazinyl]butyrophenone-d4
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
331.40 g/mol
Synonyms
1-(4-Fluorophenyl-d4)-4-(4-(2-pyridinyl)-1-piperazinyl)-1-butanone; 4′-Fluoro-4-[4-(2-pyridyl)-1-piperazinyl]butyrophenone-d4

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 97 %
melting range89 - 94 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Acids
Lower Explosion LimitNo data available
Melting Point/Range91-92 °C
Partition Coefficient2.4
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product