R1074
Fluka

Azimsulfuron

SKU
R1074
Analytical standard, reference material
Synonym(s)
N-{[(4,6-Dimethoxy-2-pyrimidinyl)amino]carbonyl}-1-methyl-4-(2-methyl-H-tetrazol-5-yl)-1H-pyrazole-5-sulfonamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
424.40 g/mol
Synonyms
N-{[(4,6-Dimethoxy-2-pyrimidinyl)amino]carbonyl}-1-methyl-4-(2-methyl-H-tetrazol-5-yl)-1H-pyrazole-5-sulfonamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range170 - 176 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.12 g/cm3 (25 °C)
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range170 °C
Partition Coefficient4.43 (25 °C)
SolubilityAcetone.26,4 g/l (25 °C)
Solubility in Water0.072 g/l (20 °C)
Upper Explosion LimitNot applicable
pH-Value7 at 1.05 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product