R1616
Fluka

Azoxystrobin

SKU
R1616
Analytical standard, reference material
Synonym(s)
Methyl (E)-2-((6-(2-cyanophenoxy)-4-pyrimidinyl)oxy)-alpha-(methoxymethylene)benzeneacetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
403.4 g/mol
Synonyms
Methyl (E)-2-((6-(2-cyanophenoxy)-4-pyrimidinyl)oxy)-alpha-(methoxymethylene)benzeneacetate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range115 - 121 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range360 °C
ColorDark Orange to Brown
Density1.250 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNo data available
Melting Point/Range117-119 °C
Partition Coefficient2.5.7 (20 °C)
Solubility in WaterSlightly soluble
Upper Explosion LimitNo data available
Vapor Pressure0.11 nPa (20 °C)
ViscosityNo data available
pH-Value6.4 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
GHS Classification
  • GHS09-Environmental
  • GHS06-Toxic
Precautionary StatementsIn case of inadequate ventilation wear respiratory protection.;Wear protective gloves/protective clothing/eye protection/face protection.;Do not breathe dust/fumes/gas/mist/vapours/spray.
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product