Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula BaCO3 |
MDL Number | Molar Mass 197.34 g/mol | RTECS Number CQ8600000 | Synonyms Witherite; Barium monocarbonate |
Property | Value |
---|---|
assay | 99.0 - 101.0 % |
water-soluble base | Max. 0.002 meq/g |
insoluble in HCl | Max. 0.015 % |
calcium (Ca) | Max. 500 ppm |
cadmium (Cd) | Max. 5 ppm |
cobalt (Co) | Max. 5 ppm |
chromium (Cr) | Max. 5 ppm |
copper (Cu) | Max. 5 ppm |
iron (Fe) | Max. 5 ppm |
potassium (K) | Max. 50 ppm |
magnesium (Mg) | Max. 5 ppm |
manganese (Mn) | Max. 5 ppm |
sodium (Na) | Max. 50 ppm |
nickel (Ni) | Max. 5 ppm |
lead (Pb) | Max. 5 ppm |
strontium (Sr) | Max. 7000 ppm |
zinc (Zn) | Max. 5 ppm |
heavy metals (as Pb) | Max. 0.001 % |
chloride (Cl) | Max. 20 ppm |
sulfide (S) | Max. 10 ppm |
oxidizing substances (as NO3) | Max. 0.005 % |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Certification | ACS Reagent |
Color | White |
Density | 4.4 g/cm3 |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Exothermic reaction with strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 1.400 °C |
Partition Coefficient | No data available |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 7-8 (20 °C) Saturated solution |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout