11730
Honeywell

Barium carbonate

SKU
11730
Purum p.a., ≥98.5% (KT)
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
BaCO3
MDL Number Molar Mass
197.34 g/mol
RTECS Number
208-167-3

Documents

Specifications

PropertyValue
Assay98.5 - 101.0 %
Calcium (Ca)Max. 1000 ppm
Cadmium (Cd)Max. 50 ppm
Cobalt (Co)Max. 50 ppm
Copper (Cu)Max. 50 ppm
Iron (Fe)Max. 50 ppm
Potassium (K)Max. 100 ppm
Sodium (Na)Max. 2000 ppm
Nickel (Ni)Max. 50 ppm
Lead (Pb)Max. 50 ppm
Strontium (Sr)Max. 15000 ppm
Zinc (Zn)Max. 50 ppm
Chloride (Cl)Max. 300 ppm

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorWhite
Density4.4 g/cm3
FlashpointNot applicable
FormPowder
GradeReagent Grade
Incompatible MaterialsExothermic reaction with strong acids
Lower Explosion LimitNot applicable
Melting Point/Range1.400 °C
Partition CoefficientNo data available
Purity Percentage98.50
Purity Details≥98.50%
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-Value7-8 (20 °C) Saturated solution
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product