Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | Linear Formula BaCl2 | MDL Number | Molar Mass 208.23 g/mol |
Synonyms Barium Chloride; Barium Dichloride |
Property | Value |
---|---|
assay | 19 - 21 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Strong acids and oxidizing agents, Bromine Trifluoride |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Purity Percentage | 20.00 |
Purity Details | 20.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout