11783
Honeywell

Barium hydroxide monohydrate

SKU
11783
Purum p.a., ≥98.0% (T)
Only %1 left
  • Products with a guarantee certificate and/or suitable for the stated analytical application.
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
Ba(OH)2 · H2O
MDL Number
Molar Mass
189.36 g/mol
RTECS Number
241-234-5

Documents

Specifications

PropertyValue
Assay98.0 - 102.0 %
Calcium (Ca)Max. 300 ppm
Cadmium (Cd)Max. 50 ppm
Cobalt (Co)Max. 50 ppm
Copper (Cu)Max. 50 ppm
Iron (Fe)Max. 100 ppm
Potassium (K)Max. 100 ppm
Sodium (Na)Max. 200 ppm
Nickel (Ni)Max. 50 ppm
Lead (Pb)Max. 50 ppm
Strontium (Sr)Max. 20000 ppm
Zinc (Zn)Max. 50 ppm
Chloride (Cl)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Concentration≥98.00%
Density3.743 g/cm3 (25 °C)
FlashpointNot applicable
FormPowder
GradeReagent Grade
Incompatible MaterialsAcids
Lower Explosion LimitNot applicable
Melting Point/Range78 °C
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details>=98.00%
Solubility in Water40 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure300 hPa (78 °C)
ViscosityNo data available
pH-ValueNo data available
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN3262
Add more compare product