Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | CAS Numbers (All) | Linear Formula Ba(ClO4)2 · xH2O | Molar Mass 336.23 g/mol | RTECS Number SC7550000 |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
Calcium (Ca) | max. 50 ppm |
Cadmium (Cd) | max. 5 ppm |
Cobalt (Co) | max. 5 ppm |
Chromium (Cr) | max. 5 ppm |
Copper (Cu) | max. 5 ppm |
Iron (Fe) | max. 5 ppm |
Potassium (K) | max. 50 ppm |
Magnesium (Mg) | max. 5 ppm |
Manganese (Mn) | max. 5 ppm |
Sodium (Na) | max. 50 ppm |
Nickel (Ni) | max. 5 ppm |
Lead (Pb) | max. 5 ppm |
Strontium (Sr) | max. 500 ppm |
Zinc (Zn) | max. 5 ppm |
Chloride, Chlorate (as Cl) | max. 200 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | No data available |
Flashpoint | No data available |
Form | Powder |
Grade | General Gravimetric Reagents |
Incompatible Materials | Reactions with metals in powder form, Reactions with combustible substances, Reactions with organic substances, Strong reducing agen |
Lower Explosion Limit | No data available |
Melting Point/Range | 505 °C (Anhydrous substance) |
Partition Coefficient | No data available |
Purity Percentage | 99 |
Purity Details | >=99.0% |
Solubility in Water | Soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | No data available |
Viscosity | No data available |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1447 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout