R1363
Fluka

Benalaxyl-M

SKU
R1363
Analytical standard, reference material
Synonym(s)
N-(2,6-Dimethylphenyl)-N-(phenylacetyl)-D-alanine methyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
325.40 g/mol
Synonyms
N-(2,6-Dimethylphenyl)-N-(phenylacetyl)-D-alanine methyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
melting range70 - 75 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/Range280-290 °C (Decomposition)
ColorWhite
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range71-73 °C
Partition Coefficient3.67
SolubilityAcetone.soluble
Solubility in Water0.033 g/l (20 °C)
Upper Explosion LimitNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product