Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H6 |
MDL Number | Molar Mass 78.11 g/mol | RTECS Number CY1400000 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.90 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.02 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 350 nm | Max. 0.01 |
Absorbance at 330 nm | Max. 0.02 |
Absorbance at 300 nm | Max. 0.06 |
Absorbance at 290 nm | Max. 0.15 |
Absorbance 280 nm | Max. 1.0 |
APHA | Max. 20 |
Autoignition Temperature | 1043 °F |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 80.09 °C (1.013.5 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.88 g/cm3 (20 °C) |
Flashpoint | -11 °C (1.013.5 hPa) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides, Plastic materials can be attacked, Formation |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | 5.49 °C (1.013 hPa) |
Partition Coefficient | 2.13 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble |
Solubility in Water | 1.88 g/l (23.5 °C) |
Upper Explosion Limit | 8.0 %(V) |
Vapor Pressure | 100 hPa (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1114 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout