Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H6 |
MDL Number | Molar Mass 78.114 g/mol | Synonyms Benzol; Benzine |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 80.09 °C(1,013.5 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.88 g/cm3 (20 °C) |
Flashpoint | -11 °C.1,013.5 hPa |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides..Plastic materials can be attacked..Formation of explo |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | 5.49 °C.(1,013 hPa) |
Partition Coefficient | 2.13 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility | soluble |
Solubility in Water | (23.5 °C) |
Upper Explosion Limit | 8.0 %(V) |
Vapor Pressure | 1,000 hPa (79.7 °C) |
pH-Value | Not applicable |
Product Line | Analytical reagent |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1114 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout