R1574
Fluka

Benzimidazole

SKU
R1574
Analytical standard, reference material
Synonym(s)
1,3-Benzodiazole; N,N’-Methenyl-o-phenylenediamine; BZI
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
118.14 g/mol
Synonyms
1,3-Benzodiazole; N,N’-Methenyl-o-phenylenediamine; BZI

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range167 - 175 °C
water (Karl Fischer)Max. 3 %

Properties

PropertyValue
Boiling Point/Range250 °C
ColorOff-White
Density0.947 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range166 °C
Partition Coefficient3.62 (25 °C)
Solubility in Water6.3 g/l (30 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.01 Pa (25 °C)
ViscosityNo data available
pH-Value8.11 at 1 g/l (30 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product