Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5CN |
MDL Number | Molar Mass 103.12 g/mol | RTECS Number 202-855-7 | Synonyms Phenyl cyanide |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.85 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.03 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 360 nm | Max. 0.01 |
Absorbance at 335 nm | Max. 0.03 |
Absorbance at 310 nm | Max. 0.40 |
Absorbance at 300 nm | Max. 1.0 |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 191 °C |
Certification | for HPLC |
Color | Colorless |
Density | 1.000 g/cm3 |
Flashpoint | 70 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong acids, Strong oxidizing agents |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -13 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | 99.90% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | 7.2 %(V) |
Vapor Pressure | 1 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN2224 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout