Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 140.57 g/mol |
Property | Value |
---|---|
Assay (GC) | Min. 99 % |
Property | Value |
---|---|
Boiling Point/Range | 197 °C (1.013 hPa) |
Color | Colorless to Yellowish |
Density | 1.21 g/cm3 (20 °C) |
Flashpoint | 93 °C |
Form | Liquid |
Grade | Chemical Synthesis |
Incompatible Materials | Metals, Strong bases, Water, Alcohols, Amines |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | -1 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Decomposes in contact with water. |
Upper Explosion Limit | 27 %(V) |
Vapor Pressure | 0.84 hPa (25 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Purum |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1736 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout