108006
Honeywell

Benzyl alcohol

SKU
108006
Reagent Grade, ≥99%
Synonym(s)
Benzenemethanol
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5CH2OH
MDL Number Molar Mass
108.14 g/mol
RTECS Number
DN3150000
Synonyms
Benzenemethanol

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay (GC)Min. 99.0 %
Vapor Pressure3.75 mmHg ( 77 °C)
Refractive Indexn20/D 1.539(lit.)
Vapor Pressure13.3 mmHg ( 100 °C)
Vapor Density3.7 (vs air)

Properties

PropertyValue
Boiling Point/Range205.3 °C (1.013 hPa)
ColorColorless
Density1.045 g/cm3 (20 °C)
Flashpoint100.4 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.3 %(V)
Melting Point/Range-15.4 °C
Partition Coefficient1.05
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water40 g/l (20 °C)
Upper Explosion Limit13 %(V)
Vapor Pressure0.07 hPa (20 °C)
Viscosity5.84 mPa.s (20 °C)
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product