Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5CH2OH |
MDL Number | Molar Mass 108.14 g/mol | RTECS Number DN3150000 | Synonyms Benzenemethanol |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | 99.0 - 100.5 % |
density (D 20/20) | 1.043 - 1.049 |
density (D 25/25) | 1.042 - 1.047 |
refractive index (n 20/D) | 1.539 - 1.541 |
appearance of the solution | complying |
non-volatile matter | Max. 0.05 % |
water (Karl Fischer) | Max. 0.1 % |
sulfated ash | Max. 0.005 % |
free acid | complying |
free acid (as C6H5COOH) | Max. 0.02 % |
benzaldehyde (GC) | Max. 0.05 % |
cyclohexylmethanol (GC) | Max. 0.10 % |
sum peaks bef. benzyl alcohol GC | Max. 0.02 % |
sum peaks after benzylalcohol GC | Max. 0.2 % |
peroxide value | Max. 5 |
related subst. (GC) | complying |
residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 205.3 °C (1.013 hPa) |
Certification | Ph. Eur., BP, NF |
Color | Colorless |
Density | 1.045 g/cm3 (20 °C) |
Flashpoint | 100.4 °C |
Form | Liquid |
Grade | Pharmacopeia General Use Solvents |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -15.4 °C |
Partition Coefficient | 1.05 |
Purity Percentage | 99.00 |
Purity Details | 99.00-100.50% |
Solubility in Water | 40 g/l (20 °C) |
Upper Explosion Limit | 13 %(V) |
Vapor Pressure | 0.07 hPa (20 °C) |
Viscosity | 5.84 mPa.s (20 °C) |
pH-Value | No data available |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout