Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5CH2OH |
MDL Number | Molar Mass 108.14 g/mol | RTECS Number DN3150000 | Synonyms Benzenemethanol |
Property | Value |
---|---|
Refractive Index | n |
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Sulfated ash | Max. 0.005 % |
Acetophenone (GC) | Max. 0.02 % |
Benzaldehyde (GC) | Max. 0.01 % |
APHA | Max. 20 |
Vapor Pressure | 13.3 mmHg ( 100 °C) |
Vapor Pressure | 3.75 mmHg ( 77 °C) |
Property | Value |
---|---|
Boiling Point/Range | 205.3 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.045 g/cm3 (20 °C) |
Flashpoint | 100.4 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -15.4 °C |
Partition Coefficient | 1.05 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 40 g/l (20 °C) |
Upper Explosion Limit | 13 %(V) |
Vapor Pressure | 0.07 hPa (20 °C) |
Viscosity | 5.84 mPa.s (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout